IESNA:LM-63-2002
[TEST]P1645572
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18981.5
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3063.9 2867.1 2737.3 2636.9 2492.3 2429.4 2527.1 2723.9 2999.6 3322.2 3695.6 4094.5 4502.8 4956.5 5382.2 
5897.5 6265.6 6566.7 6798.3 6893.3 6862.6 6597.5 5817.2 5384.8 5138.6 4812.0 4149.4 3013.0 1986.4 1239.5 823.2 
495.2 226.2 133.9 53.5 0.0 0.0 
3063.9 2851.0 2729.2 2626.2 2484.3 2429.4 2533.8 2730.6 3007.6 3327.5 3711.7 4114.6 4517.5 4944.5 5399.6 
5892.1 6303.1 6601.5 6845.2 6944.2 6930.8 6672.5 5943.0 5478.5 5248.3 4923.1 4252.5 3110.7 2053.3 1286.3 855.3 
522.0 257.0 147.2 62.9 0.0 0.0 
3063.9 2869.8 2734.6 2646.2 2521.8 2445.5 2520.4 2695.8 2931.3 3231.2 3595.2 3980.7 4383.6 4816.0 5263.0 
5728.8 6197.3 6612.3 6996.4 7250.7 7345.8 7336.4 7013.8 6382.0 6031.3 5703.4 5044.9 3864.3 2484.3 1551.3 
1032.0 657.2 362.7 240.9 101.7 0.0 0.0 
3063.9 2879.1 2762.7 2682.4 2569.9 2491.0 2517.7 2640.9 2847.0 3097.3 3401.2 3766.6 4138.7 4533.5 4951.2 
5391.5 5882.8 6411.5 6937.5 7391.3 7740.6 7962.8 8021.7 7956.1 7776.8 7431.4 6886.7 5850.6 3800.0 2266.1 
1321.1 839.2 479.2 238.3 89.7 0.0 0.0 
3063.9 2903.2 2788.1 2714.5 2639.5 2567.3 2548.5 2610.1 2741.3 2935.4 3181.6 3464.1 3767.9 4118.6 4504.1 
4890.9 5343.3 5861.3 6444.9 7064.7 7584.0 8008.3 8340.3 8612.0 8873.0 9113.9 9231.7 8807.4 7162.4 4232.4 
1958.2 867.4 461.8 196.8 72.3 1.3 0.0 
3063.9 2938.0 2832.3 2764.0 2721.2 2675.7 2651.6 2674.3 2739.9 2861.7 3029.1 3213.8 3422.6 3672.9 3982.1 
4277.9 4642.0 5091.7 5611.0 6232.1 6863.9 7460.9 8023.0 8558.5 9209.0 9974.6 10817.9 11497.8 11204.7 8869.0 
4799.9 1875.3 653.2 317.2 103.1 2.7 0.0 
3063.9 2968.8 2879.1 2825.6 2802.8 2798.8 2804.2 2824.3 2863.1 2930.0 3041.1 3184.3 3304.8 3417.2 3585.9 
3822.8 4099.9 4445.2 4912.3 5493.3 6187.9 6905.4 7683.1 8459.4 9271.9 10293.2 11453.7 12648.9 13149.6 11864.6 
9018.9 5264.4 1856.5 667.9 251.6 22.8 0.0 
3063.9 2970.2 2883.2 2831.0 2809.5 2809.5 2820.2 2841.7 2879.1 2946.1 3059.8 3200.4 3314.2 3414.5 3575.2 
3804.1 4058.4 4403.7 4869.5 5430.3 6143.8 6880.0 7640.2 8463.4 9271.9 10289.2 11441.6 12654.3 13165.6 11908.8 
9160.8 5631.1 1942.2 685.3 263.7 24.1 0.0 
3063.9 2986.2 2928.7 2895.2 2893.9 2915.3 2955.4 2998.3 3053.1 3124.1 3251.2 3386.4 3445.3 3510.9 3650.1 
3830.8 4065.1 4407.7 4872.2 5439.7 6107.6 6871.9 7681.7 8510.3 9356.2 10322.6 11374.7 12254.1 12389.3 11145.8 
8933.2 5663.2 2291.5 582.3 253.0 34.8 0.0 
3063.9 3025.0 3005.0 3010.3 3045.1 3098.7 3153.5 3213.8 3279.4 3370.4 3492.2 3567.1 3603.3 3675.6 3793.3 
3976.7 4202.9 4603.1 5089.0 5679.3 6455.6 7280.2 8163.6 9123.3 10158.0 11267.6 12255.4 12877.8 12489.7 10975.8 
8604.0 4492.1 1426.9 522.0 227.5 62.9 0.0 
3063.9 3062.5 3079.9 3125.4 3205.7 3308.8 3410.5 3520.3 3636.7 3762.6 3911.1 3990.1 4070.4 4185.5 4347.5 
4573.7 4876.2 5248.3 5698.1 6212.0 6770.2 7393.9 8024.4 8788.7 9565.0 10324.0 10825.9 10852.7 9658.7 7936.0 
5529.4 2315.6 730.8 311.9 115.1 34.8 0.0 
3063.9 3086.6 3120.1 3183.0 3286.0 3403.8 3521.6 3640.8 3755.9 3885.7 4018.2 4071.8 4115.9 4177.5 4249.8 
4352.8 4501.4 4688.8 4929.7 5220.2 5553.5 5909.5 6303.1 6799.6 7319.0 7760.7 7945.4 7740.6 6612.3 5328.6 
3709.0 1595.5 534.1 267.7 131.2 48.2 0.0 
3063.9 3078.6 3124.1 3200.4 3308.8 3425.3 3539.0 3639.4 3725.1 3809.4 3881.7 3881.7 3848.2 3818.8 3773.3 
3733.1 3717.1 3705.0 3686.3 3656.8 3619.3 3576.5 3569.8 3650.1 3801.4 3916.5 3821.5 3375.7 2480.3 1756.1 
1102.9 566.2 327.9 190.1 108.4 42.8 0.0 
3063.9 3118.7 3179.0 3251.2 3343.6 3418.6 3466.7 3486.8 3461.4 3386.4 3260.6 3046.5 2746.6 2383.9 1946.2 
1564.7 1234.1 1019.9 912.9 864.7 839.2 821.8 797.8 780.4 795.1 807.1 777.7 720.1 621.1 515.3 429.7 336.0 242.3 153.9 
84.3 26.8 0.0 
3063.9 3149.5 3204.4 3249.9 3287.4 3288.7 3227.2 3085.3 2848.4 2545.9 2191.1 1780.2 1409.5 1184.6 1077.5 1029.3 
1001.2 987.8 985.1 985.1 982.5 971.8 949.0 915.5 883.4 868.7 837.9 769.6 661.2 526.0 419.0 330.6 232.9 139.2 83.0 21.4 
0.0 
3063.9 3162.9 3204.4 3212.4 3183.0 3073.2 2844.3 2545.9 2199.2 1805.7 1476.4 1301.0 1228.8 1195.3 1167.2 1148.4 1145.8 
1155.1 1177.9 1203.3 1228.8 1246.2 1251.5 1230.1 1185.9 1121.7 1028.0 922.2 793.7 622.4 449.7 299.8 199.4 133.9 69.6 13.4 0.0 
3063.9 3176.3 3193.7 3153.5 3027.7 2782.8 2457.5 2097.5 1734.7 1483.1 1390.7 1351.9 1314.4 1278.3 1247.5 1226.1 
1224.7 1255.5 1279.6 1268.9 1268.9 1270.2 1235.4 1164.5 1097.6 1038.7 966.4 874.0 765.6 645.2 492.6 341.3 239.6 151.3 65.6 9.4 
0.0 
3063.9 3164.2 3161.6 3073.2 2857.7 2537.8 2189.8 1835.1 1568.7 1493.8 1473.7 1442.9 1393.4 1333.2 1286.3 1258.2 
1202.0 1124.4 1116.3 1092.2 1041.4 1044.0 1050.7 1064.1 1073.5 1064.1 1044.0 1011.9 962.4 876.7 684.0 524.7 369.4 218.2 91.0 5.4 
0.0 
3063.9 3160.2 3138.8 3011.7 2723.9 2383.9 2005.1 1691.9 1578.1 1571.4 1560.7 1527.2 1471.0 1398.7 1325.1 1175.2 
1073.5 1006.6 914.2 894.1 890.1 903.5 932.9 954.4 943.7 919.6 888.8 848.6 796.4 730.8 606.3 506.0 404.2 251.6 107.1 5.4 
0.0 
3063.9 3160.2 3130.8 2955.4 2643.6 2271.5 1907.4 1658.4 1627.6 1643.7 1642.4 1612.9 1555.4 1475.0 1290.3 1127.0 
1007.9 871.4 821.8 799.1 793.7 799.1 807.1 797.8 752.2 726.8 705.4 675.9 629.1 575.6 496.6 416.3 326.6 226.2 101.7 4.0 
0.0 
3063.9 3133.5 3096.0 2931.3 2579.3 2212.6 1852.5 1649.0 1649.0 1675.8 1683.8 1661.1 1614.2 1513.9 1289.0 1107.0 
938.3 840.6 808.5 813.8 870.0 883.4 800.4 799.1 730.8 721.5 685.3 651.9 611.7 526.0 444.4 356.0 263.7 182.0 75.0 4.0 
0.0 
3063.9 3120.1 3086.6 2916.6 2579.3 2212.6 1852.5 1647.7 1651.7 1679.8 1687.9 1670.5 1625.0 1509.8 1293.0 1098.9 
937.0 837.9 808.5 823.2 900.8 908.9 801.8 808.5 733.5 733.5 686.7 646.5 599.7 508.6 428.3 346.7 247.6 153.9 70.9 4.0 
0.0 
